??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B353.0020 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 2B353. - Threaded Lifting Pins, self-locking with rotatable Shackle - INCH
Bill of material
2B353.0020 Threaded Lifting Pin
BESTNR
Ref. No.
2B353.0020
MAT
Material
Heat-treated steel
D1
Thread
3/4-10 Inch
L1
0.866 Inch
D2
-0.0028
0.640 Inch
D3
1.378 Inch
D4
2.323 Inch
D5
1.969 Inch
L2
1.181 Inch
L3
1.437 Inch
L4
2.902 Inch
L5
2.189 Inch
L6
2.756 Inch
L7
4.016 Inch
L8
6.594 Inch
L9
2.323 Inch
L10
0.669 Inch
F1
Carrying force
3619 lbf
F2
Carrying force
1731 lbf
F3
Carrying force
1124 lbf
AG
Locating Thread
3/4-10 Inch
TMAX
Temperature max.
482 °F
G
Weight
3.93 lb
Embedded user actions